Shopping Cart

0 item(s) - $0.00

Currency

Radiator, 1x120mm Fans, 54mm Thick, 30-FPI Copper

RoHS Certified
SKU: HX-120XC
Availability: In Stock

Orders for UPS placed in the next 18 hours, 16 minutes ship on our next business day.
Price:
1 at $48.99
2 at $46.97
5 at $44.94
10+ at $42.92
Qty:   Add to Cart


   - OR -   
Add Fan Grill?
Add Fans?
Add Fittings?

HX-120XC is an extra thick (54mm, 2.1in) copper core radiator with a fin density of 30 FPI (fins per inch). It offers greatest performance when sandwiched between multiple high speed 120mm fans. It has a dual pass coolant design, and is G 1/4 BSPP (parallel) thread for hose fittings. 30mm (1.18") long mounting screws are included for 25mm thick fans on one side only (see Koolance radiator screw packs for additional options).

General
Weight 1.60 lb (0.73 kg)
Materials
Wetted Materials Brass/Copper
Radiators
Fan Capacity 1 x 120mm
Fins Per Inch (FPI) 20
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)
hx-120xc_g1.gif

hx-120xc_g2.gif

hx-120xc_g3.gif

Tags: 120mm, Radiator, 1-Fan,

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.