Categories

 

Angled

Angled

Angled couplings allow for quick changes in tight spaces, usually immediately after an inlet or outlet port. Most can be rotated for optimal positioning to avoid conflicts with other components.

Display:
Show:
Sort By:
Fitting Single, Swiveling 45-Degree, G 1/4 BSPP
Koolance swiveling G 1/4 BSPP socket fitting with a 45-degree bend.
$9.99
Fitting Single, *Black* Swiveling 60-Degree, G 1/4 BSPP
Koolance swiveling G 1/4 BSPP socket fitting. Each segment rotates for a maximum 60-degree bend.
$10.99
Fitting Single, *Black* Swiveling 90-Degree, G 1/4 BSPP
Koolance swiveling G 1/4 BSPP socket fitting. Each segment rotates for a maximum 90-degree bend.
$12.24
Fitting Single, *Black* Swiveling 45-Degree, G 1/4 BSPP
Koolance swiveling G 1/4 BSPP socket fitting with a 45-degree bend.
$9.99
Fitting Single, Swiveling 30-Degree, G 1/4 BSPP
Koolance swiveling G 1/4 BSPP socket fitting with a 30-degree bend.
$8.74
Fitting Single, Swiveling 60-Degree, G 1/4 BSPP
Koolance swiveling G 1/4 BSPP socket fitting. Each segment rotates for a maximum 60-degree bend.
$10.99
Fitting Single, Swiveling 90-Degree, G 1/4 BSPP
Koolance swiveling G 1/4 BSPP socket fitting. Each segment rotates for a maximum 90-degree bend.
$12.24
Fitting Single, *Black* Swiveling Elbow (Low Profile), G 1/4 BSPP
NZL-LXG2 is a special lower-profile fitting than NZL-LXG1 at only 2cm (0.79") high. Create a swiveling 90 degree elbow bend using any Koolance G 1/4 BSPP (parallel) thread fitting. For a basic elbow fitting, the Koolance Coupling Adapter coul ...
$9.99
Fitting Single, *Black* Swiveling Elbow, G 1/4 BSPP
Create a swiveling 90 degree elbow bend using any Koolance G 1/4 BSPP (parallel) thread fitting. For a basic elbow fitting, the Koolance Coupling Adapter could also be used. Or for maximum adjustment, consider placing two swiveling elbow fittings ...
$9.99
Sliding 180-Degree U Connector, G 1/4 BSPP
Swiveling, adjustable 180-degree "U" connector for RAM-33 or other products. Can be expanded from a total length of 37.5mm (1.5") to 41.5mm (1.6"). Nickel-plated brass, G 1/4 BSPP threading.
$9.74
Fitting Single, Swiveling Elbow (Low Profile), G 1/4 BSPP
NZL-LXG2 is a special lower-profile fitting than NZL-LXG1 at only 2cm (0.79") high. Create a swiveling 90 degree elbow bend using any Koolance G 1/4 BSPP (parallel) thread fitting. For a basic elbow fitting, the Koolance Coupling Adapter coul ...
$9.99
Fitting Single, Swiveling Elbow, G 1/4 BSPP
Create a swiveling 90 degree elbow bend using any Koolance G 1/4 BSPP (parallel) thread fitting. For a basic elbow fitting, the Koolance Coupling Adapter could also be used. Or for maximum adjustment, consider placing two swiveling elbow fittings ...
$9.99