Angled

Angled couplings allow for quick changes in tight spaces, usually immediately after an inlet or outlet port. Most can be rotated for optimal positioning to avoid conflicts with other components.
Showing 1 to 11 of 11 (1 Pages)
Fitting Single, Swiveling Elbow, G 3/8 BSPP
Part No. NZL-LXG38
Part No. NZL-LXG38
Create a swiveling 90 degree elbow bend using any Koolance G 3/8 BSPP (parallel) thread fitting. For a basic elbow fitting, the Koolance Coupling Adapter could also be used. Or for maximum adjustment, consider placing two swiveling elbow fittings ...
Fitting Single, Swiveling 90-Degree (Low Profile), G 1/4 BSPP
Part No. ADT-DXG90S
Part No. ADT-DXG90S
Koolance low profile swiveling G 1/4 BSPP socket fitting. Each segment rotates for a maximum 90-degree bend.
Fitting Single, *Black* Swiveling 90-Degree (Low Profile), G 1/4 BSPP
Part No. ADT-DXG90S-BK
Part No. ADT-DXG90S-BK
Koolance low profile swiveling G 1/4 BSPP socket fitting. Each segment rotates for a maximum 90-degree bend.
Fitting Single, Swiveling 45-Degree, G 1/4 BSPP
Part No. ADT-DXG45
Part No. ADT-DXG45
Koolance swiveling G 1/4 BSPP socket fitting with a 45-degree bend.
Fitting Single, *Black* Swiveling 90-Degree, G 1/4 BSPP
Part No. ADT-DXG90-BK
Part No. ADT-DXG90-BK
Koolance swiveling G 1/4 BSPP socket fitting. Each segment rotates for a maximum 90-degree bend.
Expected Dec 14
Fitting Single, *Black* Swiveling 60-Degree, G 1/4 BSPP
Part No. ADT-DXG60-BK
Part No. ADT-DXG60-BK
Koolance swiveling G 1/4 BSPP socket fitting. Each segment rotates for a maximum 60-degree bend.
Fitting Single, *Black* Swiveling 45-Degree, G 1/4 BSPP
Part No. ADT-DXG45-BK
Part No. ADT-DXG45-BK
Koolance swiveling G 1/4 BSPP socket fitting with a 45-degree bend.
Fitting Single, *Black* Adjustable Elbow (Low Profile), G 1/4 BSPP
Part No. NZL-LXG2-BK
Part No. NZL-LXG2-BK
NZL-LXG2 is a special lower-profile fitting than NZL-LXG1 at only 2cm (0.79") high.
Create a 90 degree elbow bend using any Koolance G 1/4 BSPP (parallel) thread fitting. This fitting's angle can be adjusted before tightening down the slot-he ...
Fitting Single, *Black* Swiveling Elbow, G 1/4 BSPP
Part No. NZL-LXG1-BK
Part No. NZL-LXG1-BK
Create a swiveling 90 degree elbow bend using any Koolance G 1/4 BSPP (parallel) thread fitting. For a basic elbow fitting, the Koolance Coupling Adapter could also be used. Or for maximum adjustment, consider placing two swiveling elbow fittings ...
Fitting Single, Adjustable Elbow (Low Profile), G 1/4 BSPP
Part No. NZL-LXG2
Part No. NZL-LXG2
NZL-LXG2 is a special lower-profile fitting than NZL-LXG1 at only 2cm (0.79") high.
Create a 90 degree elbow bend using any Koolance G 1/4 BSPP (parallel) thread fitting. This fitting's angle can be adjusted before tightening down the slot-he ...
Fitting Single, Swiveling Elbow, G 1/4 BSPP
Part No. NZL-LXG1
Part No. NZL-LXG1
Create a swiveling 90 degree elbow bend using any Koolance G 1/4 BSPP (parallel) thread fitting. For a basic elbow fitting, the Koolance Coupling Adapter could also be used. Or for maximum adjustment, consider placing two swiveling elbow fittings ...
Showing 1 to 11 of 11 (1 Pages)












Stay Connected