Shopping Cart

0 item(s) - $0.00

Currency

VID-NX680 Water Block (NVIDIA GeForce GTX 680 Video Card)

RoHS Certified
SKU: VID-NX680
Availability: In Stock
Price:
1 at $119.99
2 at $116.65
5 at $113.31
10+ at $109.97
Qty:   Add to Cart


   - OR -   
Add VID Block Connector?
Add Fittings?

The Koolance VID-NX680 is a full coverage video block for water cooling NVIDIA GeForce GTX 680 cards in single and multi video card configurations. It utilizes a high-performance microfin (0.5mm) design made of solid copper with anti-corrosive nickel plating.

Fitting threading is standard G 1/4 BSPP. For multiple card configurations, video connectors are also available.

NOTE: This product is based on the original reference board layout. It will not fit video cards which have been changed from the original AMD or NVIDIA reference spec.

General
Weight 1.50 lb (0.68 kg)
Materials
Wetted Materials Nickel-Plated Copper, Nickel-Plated Brass, Stainless Steel, POM Acetal, EPDM

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.