Categories

 
Currency

Radiator, 9x120mm 18-FPI Aluminum

Part No. HX-1080 In-Stock Icon In Stock Fedex orders placed now will ship on May 20th.
$193.49
Volume Pricing
Qty 1 : $193.49/ea
10 : $188.31
25 : $183.12
50 : $177.94
100 : $176.39
250 : $173.79
500+ : $172.24

HX-1080 is a low profile aluminum radiator designed for nine 120mm fans. With a fin density of 18 FPI (fins per inch), it is optimized for quieter air flow ranges. It has a dual pass coolant design, and is G 1/4 BSPP (parallel) thread for hose fittings. 30mm (1.18") long mounting screws are included for 25mm thick fans (see Koolance radiator screw packs for additional options).

NOTE: Hose barbs are recommended for this product to avoid conflict from one of the fitting sockets. 2 x 700mL bottles of coolant is recommended for this product.


General
Weight 6.20 lb (2.81 kg)
Fitting Thread G 1/4 BSPP
Max Pressure Tolerance @ 25°C 20kgf/cm2 (284.5psi)
Max Temperature Tolerance 200°C (392°F)
Wetted Materials Aluminum
Radiators
Fan Capacity 9 x 120mm
Fins Per Inch (FPI) 18
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)
hx-1080_g3.gif

hx-1080_g2.gif

hx-1080_g1.gif

hx-1080_g0.gif

Diagram - hx-1080_d1.pdf
3D Model - hx-1080.step.zip

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.