Categories

 
Currency

INS-FLTR03 Inline Coolant Filter

Part No. INS-FLTR03 In-Stock Icon In Stock FedEx orders placed in the next 9 hrs, 24 mins ship today.
$21.99
Volume Pricing
Qty 1 : $21.99/ea
5 : $21.32
10 : $20.64
25+ : $19.97
RoHS Certified
Add Related Products BSPP Fittings

All metal inline coolant filter for keeping accidental debris from damaging the pump or clogging other components. It includes two reusable stainless steel filters with hole sizes of 0.42mm/sq and 0.27mm/sq.

G 1/4 BSPP sockets are provided on both sides, with one male and one female for easy installation into the inlet of a water block, pump, or heat exchanger. Nickel-plated brass and stainless steel mesh filters. The filter body can be unscrewed for cleaning or replacement.


General
Weight 0.16 lb (0.07 kg)
Fitting Thread G 1/4 BSPP
Max Pressure Tolerance @ 25°C 5kgf/cm2 (71.1psi)
Max Temperature Tolerance 70°C (158°F)
Wetted Materials Nickel-Plated Brass, Stainless Steel, EPDM
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.