Categories

 

Compression Fitting for 10mm x 13mm (3/8in x 1/2in), G 1/4 BSPP

[Replaced By FIT-V10X13]
Part No. NZL-V10 This product is archived and displayed for information only. It is no longer available for purchase. Released: 11 July 2006
ID: 10mm (3/8")
OD: 13mm (1/2")
Wall: 1.5mm (1/16")
Intended Tubing Size

Single fitting for 3/8in (10mm) ID, 1/2in (13mm) OD tubing. G 1/4 BSPP (parallel) thread fitting.


General
Weight 0.07 lb (0.03 kg)
Materials Brass, Nickel Plating, EPDM
Max Pressure @ 25°C 15kgf/cm2 (213.4psi)
Max Temperature 120°C (248°F)
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)
3D Model - nzl-v10.step.zip

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.