Compression Fitting for 10mm x 13mm (3/8in x 1/2in), G 1/4 BSPP
[Replaced By FIT-V10X13]
Part No. NZL-V10
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 11 July 2006
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 11 July 2006
ID: 10mm (3/8")
OD: 13mm (1/2")
Wall: 1.5mm (1/16")
Intended Tubing Size
OD: 13mm (1/2")
Wall: 1.5mm (1/16")
Intended Tubing Size
Single fitting for 3/8in (10mm) ID, 1/2in (13mm) OD tubing. G 1/4 BSPP (parallel) thread fitting.
| General | |
| Weight | 0.07 lb (0.03 kg) |
| Max Pressure Tolerance @ 25°C | 15kgf/cm2 (213.4psi) |
| Max Temperature Tolerance | 120°C (248°F) |
| Wetted Materials | Brass, Nickel Plating, EPDM |
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |
3D Model - nzl-v10.step.zip
Diagram - nzl-v10kg_d0.gif
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.


Stay Connected