Categories

 
Currency

Liquid Dual Level Sensor, 70mm

Part No. SEN2-LVL70 In-Stock Icon In Stock Fedex orders placed now will ship on April 29th.
$21.49
Volume Pricing
Qty 1 : $21.49/ea
5 : $20.95
10 : $20.42
25+ : $19.88
RoHS CertifiedREACH Certified

Koolance liquid dual level sensor with column float and two 2-pin connectors. Circuits are normally open until float reaches the middle (red connector) and bottom (white connector) of the metal column. Total length = 77mm (3"), with 70mm (2.76") below the knurled cap. Nickel plated brass, G 1/4 BSPP threading.

NOTE: SEN2-LVL70 has two magnetic reed open/close contact switches intended for signals in the 50-100mA range. It should not be used on higher power outputs like fan headers or controllers.


General
Weight 0.08 lb (0.04 kg)
Fitting Thread G 1/4 BSPP
Max Pressure Tolerance @ 25°C 10kgf/cm2 (142.2psi)
Max Temperature Tolerance 80°C (176°F)
Wetted Materials Nickel-Plated Brass, Stainless Steel, PP, EPDM, SmCo5
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.