Koolance will be closed May 25th for Memorial Day. Orders placed after 10AM Pacific on Friday, May 22nd will be processed on Tuesday, May 26th.close

Categories

 
Currency

Koolance 230W Liquid-Cooled Power Supply

Part No. PSU-230ATX-12N


This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 01 December 2000

This power supply was included in Koolance's first system, the PC1-C. At 230W, it is believed to be the world's first commercial ATX liquid-cooled power supply. The additional plug shown was for powering the PC1-C's pump.


General
Weight 19.50 lb (8.85 kg)

Tags: Power Supply,

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.