Categories

 
Currency

Radiator, 1x120mm 30-FPI Copper

Part No. HX-CU420V

Ship From?Price (1pc)Stock
USA FlagUSA$56.5175
Volume Pricing USA
Qty 1 : $56.51/ea
10 : $54.94
25 : $53.36
50 : $51.78
100 : $51.31
250 : $50.52
500+ : $50.05
RoHS CertifiedREACH Certified

HX-CU420V is a low profile copper core radiator designed for one 120mm fan. With a fin density of 30 FPI (fins per inch), it offers best performance with higher air flow. It has a dual pass coolant design, and is G 1/4 BSPP (parallel) thread for hose fittings. 30mm (1.18") long mounting screws are included for 25mm thick fans (see Koolance radiator screw packs for additional options).


General
Weight 0.80 lb (0.36 kg)
Fitting Thread G 1/4 BSPP
Max Pressure Tolerance @ 25°C 1.5kgf/cm2 (21psi)
Max Temperature Tolerance 150°C (302°F)
Wetted Materials Brass/Copper
Radiators
Fan Capacity 1 x 120mm
Fins Per Inch (FPI) 30
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)
hx-cu420v_g0.gif

hx-cu420v_g3.gif

hx-cu420v_g1.gif

hx-cu420v_g2.gif

hx-cu420v_g4.gif

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.