Tubing Roll, PU Clear, Dia: 06mm x 10mm (1/4in x 3/8in) - [Length 100m / 328ft]
Part No. HOS-06X10PU-CL-100M
In Stock
Fedex orders placed now will ship on April 29th.
$913.49
Volume Pricing |
---|
Qty 1 : $913.49/ea |
5 : $867.82 |
10 : $822.15 |
25 : $776.48 |
50 : $767.34 |
100+ : $758.21 |
ID: 6mm (1/4")
OD: 10mm (3/8")
Wall: 2mm (5/64")
Intended Tubing Size
OD: 10mm (3/8")
Wall: 2mm (5/64")
Intended Tubing Size
Koolance clear polyurethane tubing with 6mm (1/4in) internal diameter, 10mm (3/8in) external diameter. Bend radius is approximately 25mm (0.98in). This tubing is one roll of 100m (328ft).
General | |
Weight | 9.80 lb (4.45 kg) |
Max Pressure Tolerance @ 25°C | 7kgf/cm2 (99.6psi) |
Max Temperature Tolerance | 80°C (176°F) |
Hardness (Shore) | 85A |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected