Some shipments from our U.S. location may incur additional delay due to regional flooding.close

Categories

 
Currency

Hose & Tubing

Koolance flexible polyurethane (PU) and polyvinyl chloride (PVC) tubing is available in multiple colors and sizes. Reinforced EPDM hose is also available. Diameter, wall thickness, and material density affects the bend radius.



 

ID: 06mm (1/4in)

ID: 06mm (1/4in)

Koolance flexible polyurethane (PU) and polyvinyl chloride (PVC) tubing is available in multiple colors and sizes. 6mm (1/4in) ID is an effective choice for low clearance applications like rack mounted and blade servers.

 

ID: 10mm (3/8in)

ID: 10mm (3/8in)

Koolance flexible polyurethane (PU) and polyvinyl chloride (PVC) tubing is available in multiple colors and sizes.10mm (3/8in) ID is a great balance, typically providing the same thermal performance as 13mm (1/2in) tubing, but is more easily incorporated.

 

ID: 13mm (1/2in)

ID: 13mm (1/2in)

Koolance flexible polyurethane (PU) and polyvinyl chloride (PVC) tubing is available in multiple colors and sizes. 13mm (1/2in) ID loops provide high flow rates with low restriction.

 

Rolls, Bulk

Rolls, Bulk

Bulk rolls of Koolance EPDM reinforced hose, flexible polyurethane (PU), and polyvinyl chloride (PVC) tubing are available in 50-100m (164-328ft) lengths.

 

Spring Wrap

Spring Wrap

Tubing spring wrap fits around tubing like a sleeve to prevent kinking in tight turns. Koolance spring wrap is made of steel with plastic coating for added durability.

OD: 10mm (3/8in)OD: 10mm (3/8in)OD: 13mm (1/2in)OD: 13mm (1/2in)OD: 16mm (5/8in)OD: 16mm (5/8in)OD: 19mm (3/4in)OD: 19mm (3/4in)