ID: 06mm (1/4in)

Koolance flexible polyurethane (PU) and polyvinyl chloride (PVC) tubing is available in multiple colors and sizes. 6mm (1/4in) ID is an effective choice for low clearance applications like rack mounted and blade servers.
Showing 1 to 6 of 6 (1 Pages)
Hose, EPDM Black, Dia: 06mm x 13mm (1/4in x 1/2in) - [Length 3m / 9.8ft]
Part No. HOS-06X13EP-3M
Part No. HOS-06X13EP-3M
Koolance black EPDM thread-reinforced hose with 6mm (1/4in) internal diameter, 13mm (1/2in) external diameter. Length 3m / 9.8ft. Bend radius is approximately 30mm (1.18in).
Hose, EPDM Black, Dia: 06mm x 13mm (1/4in x 1/2in) - [Length 10m / 32.8ft]
Part No. HOS-06X13EP-10M
Part No. HOS-06X13EP-10M
Koolance black EPDM thread-reinforced hose with 6mm (1/4in) internal diameter, 13mm (1/2in) external diameter. Length 10m / 32.8ft. Bend radius is approximately 30mm (1.18in).
Tubing, PU Clear, Dia: 06mm x 10mm (1/4in x 3/8in) - [Length 15m / 49.2ft]
Part No. HOS-06X10PU-CL-15M
Part No. HOS-06X10PU-CL-15M
Koolance clear polyurethane tubing with 6mm (1/4in) internal diameter, 10mm (3/8in) external diameter. Length 15m / 49.2ft. Bend radius is approximately 25mm (0.98in).
Expected Nov 11
Tubing, PU Clear, Dia: 06mm x 10mm (1/4in x 3/8in) - [Length 3m / 9.8ft]
Part No. HOS-06X10PU-CL-3M
Part No. HOS-06X10PU-CL-3M
Koolance clear polyurethane tubing with 6mm (1/4in) internal diameter, 10mm (3/8in) external diameter. Length 3m / 9.8ft. Bend radius is approximately 25mm (0.98in).
Tubing, PVC Clear, Dia: 06mm x 10mm (1/4in x 3/8in) - [Length 15m / 49.2ft]
Part No. HOS-06CL-15M
Part No. HOS-06CL-15M
Koolance clear PVC tubing with 6mm (1/4in) internal diameter, 10mm (3/8in) external diameter. Length 15m / 49.2ft. Bend radius is approximately 22mm (0.9in).
Tubing, PVC Clear, Dia: 06mm x 10mm (1/4in x 3/8in) - [Length 3m / 9.8ft]
Part No. HOS-06CL-3M
Part No. HOS-06CL-3M
Koolance clear PVC tubing with 6mm (1/4in) internal diameter, 10mm (3/8in) external diameter. Length 3m / 9.8ft. Bend radius is approximately 22mm (0.9in).
Showing 1 to 6 of 6 (1 Pages)

![Hose, EPDM Black, Dia: 06mm x 13mm (1/4in x 1/2in) - [Length 3m / 9.8ft] Hose, EPDM Black, Dia: 06mm x 13mm (1/4in x 1/2in) - [Length 3m / 9.8ft]](https://koolance.com/image/cache/data/products/hos-epdm-100x100.jpg)
![Tubing, PU Clear, Dia: 06mm x 10mm (1/4in x 3/8in) - [Length 15m / 49.2ft] Tubing, PU Clear, Dia: 06mm x 10mm (1/4in x 3/8in) - [Length 15m / 49.2ft]](https://koolance.com/image/cache/data/products/hos-xxxpu-cl_p1-100x100.jpg)
Stay Connected