ID: 13mm (1/2in)

Koolance flexible polyurethane (PU) and polyvinyl chloride (PVC) tubing is available in multiple colors and sizes. 13mm (1/2in) ID loops provide high flow rates with low restriction.
Showing 1 to 6 of 6 (1 Pages)
Hose, EPDM Black, Dia: 13mm x 21mm (1/2in x 13/16in) - [Length 3m / 9.8ft]
Part No. HOS-13X21EP-3M
Part No. HOS-13X21EP-3M
Koolance black EPDM thread-reinforced hose with 13mm (1/2in) internal diameter, 21mm (13/16in) external diameter. Length 3m / 9.8ft. Bend radius is approximately 50mm (1.97in).
Hose, EPDM Black, Dia: 13mm x 21mm (1/2in x 13/16in) - [Length 10m / 32.8ft]
Part No. HOS-13X21EP-10M
Part No. HOS-13X21EP-10M
Koolance black EPDM thread-reinforced hose with 13mm (1/2in) internal diameter, 21mm (13/16in) external diameter. Length 10m / 32.8ft. Bend radius is approximately 50mm (1.97in).
Expected Nov 11
Tubing, PVC Silver, Dia: 13mm x 16mm (1/2in x 5/8in), Ea: 305mm (1ft)
Part No. HOS-13SL
Part No. HOS-13SL
Koolance silver PVC tubing with 13mm (1/2in) internal diameter, 16mm (5/8in) external diameter. Bend radius is approximately 55mm (2.2in). This tubing is priced per foot (305mm) and will be cut to the ordered length.
Tubing, PVC Green, Dia: 13mm x 16mm (1/2in x 5/8in), Ea: 305mm (1ft)
Part No. HOS-13GN
Part No. HOS-13GN
Koolance green PVC tubing with 13mm (1/2in) internal diameter, 16mm (5/8in) external diameter. Bend radius is approximately 55mm (2.2in). This tubing is priced per foot (305mm) and will be cut to the ordered length.
Tubing, PVC Clear, Dia: 13mm x 16mm (1/2in x 5/8in) - [Length 15m / 49.2ft]
Part No. HOS-13CL-15M
Part No. HOS-13CL-15M
Koolance clear PVC tubing with 13mm (1/2in) internal diameter, 16mm (5/8in) external diameter. Length 15m / 49.2ft. Bend radius is approximately 55mm (2.2in).
Tubing, PVC Clear, Dia: 13mm x 16mm (1/2in x 5/8in) - [Length 3m / 9.8ft]
Part No. HOS-13CL-3M
Part No. HOS-13CL-3M
Koolance clear PVC with 13mm (1/2in) internal diameter, 16mm (5/8in) external diameter. Length 3m / 9.8ft. Bend radius is approximately 55mm (2.2in).
Showing 1 to 6 of 6 (1 Pages)

![Hose, EPDM Black, Dia: 13mm x 21mm (1/2in x 13/16in) - [Length 3m / 9.8ft] Hose, EPDM Black, Dia: 13mm x 21mm (1/2in x 13/16in) - [Length 3m / 9.8ft]](https://koolance.com/image/cache/data/products/hos-epdm-100x100.jpg)


![Tubing, PVC Clear, Dia: 13mm x 16mm (1/2in x 5/8in) - [Length 15m / 49.2ft] Tubing, PVC Clear, Dia: 13mm x 16mm (1/2in x 5/8in) - [Length 15m / 49.2ft]](https://koolance.com/image/cache/data/products/hos-xxxpu-cl_p1-100x100.jpg)
Stay Connected