Categories

 
Currency

Tubing, PVC Silver, Dia: 13mm x 16mm (1/2in x 5/8in), Ea: 305mm (1ft)

Part No. HOS-13SL

Ship From?Price (1pc)Stock
USA FlagUSA$1.99149
S.Korea FlagS.Korea$1.990
ID: 13mm (1/2")
OD: 16mm (5/8")
Wall: 1.5mm (1/16")
Intended Tubing Size

Koolance silver PVC tubing with 13mm (1/2in) internal diameter, 16mm (5/8in) external diameter. Bend radius is approximately 55mm (2.2in). This tubing is priced per foot (305mm) and will be cut to the ordered length.


General
Weight 0.09 lb (0.04 kg)
Max Pressure Tolerance @ 25°C 4kgf/cm2 (57psi)
Max Temperature Tolerance 70°C (158°F)
Hardness (Shore) 75A

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.