ID: 10mm (3/8in)

Koolance flexible polyurethane (PU) and polyvinyl chloride (PVC) tubing is available in multiple colors and sizes.10mm (3/8in) ID is a great balance, typically providing the same thermal performance as 13mm (1/2in) tubing, but is more easily incorporated.
Showing 1 to 10 of 10 (1 Pages)
Tubing, EPDM Black, Dia: 10mm x 14mm (3/8in x 9/16in) - [Length 10m / 32.8ft]
Part No. HOS-10X14EP-10M
Part No. HOS-10X14EP-10M
Koolance black EPDM non-reinforced tubing with 10mm (3/8in) internal diameter, 14mm (9/16in) external diameter. Length 10m / 32.8ft. Bend radius is approximately 40mm (1.58in).
Tubing, EPDM Black, Dia: 10mm x 14mm (3/8in x 9/16in) - [Length 3m / 9.8ft]
Part No. HOS-10X14EP-3M
Part No. HOS-10X14EP-3M
Koolance black EPDM non-reinforced tubing with 10mm (3/8in) internal diameter, 14mm (9/16in) external diameter. Length 3m / 9.8ft. Bend radius is approximately 40mm (1.58in).
Expected Oct 13
Hose, EPDM Black, Dia: 10mm x 17mm (3/8in x 11/16in) - [Length 3m / 9.8ft]
Part No. HOS-10X17EP-3M
Part No. HOS-10X17EP-3M
Koolance black EPDM thread-reinforced hose with 10mm (3/8in) internal diameter, 17mm (11/16in) external diameter. Length 3m / 9.8ft. Bend radius is approximately 35mm (1.38in).
Hose, EPDM Black, Dia: 10mm x 17mm (3/8in x 11/16in) - [Length 10m / 32.8ft]
Part No. HOS-10X17EP-10M
Part No. HOS-10X17EP-10M
Koolance black EPDM thread-reinforced hose with 10mm (3/8in) internal diameter, 17mm (11/16in) external diameter. Length 10m / 32.8ft. Bend radius is approximately 35mm (1.38in).
Tubing, PU Clear, Dia: 10mm x 13mm (3/8in x 1/2in) - [Length 3m / 9.8ft]
Part No. HOS-10X13PU-CL-3M
Part No. HOS-10X13PU-CL-3M
Koolance clear polyurethane tubing with 10mm (3/8in) internal diameter, 13mm (1/2in) external diameter. Length 3m / 9.8ft. Bend radius is approximately 42mm (1.7in).
Tubing, PU Clear, Dia: 10mm x 13mm (3/8in x 1/2in) - [Length 15m / 49.2ft]
Part No. HOS-10X13PU-CL-15M
Part No. HOS-10X13PU-CL-15M
Koolance clear polyurethane tubing with 10mm (3/8in) internal diameter, 13mm (1/2in) external diameter. Length 15m / 49.2ft. Bend radius is approximately 42mm (1.7in).
Tubing, PVC Silver, Dia: 10mm x 13mm (3/8in x 1/2in), Ea: 305mm (1ft)
Part No. HOS-10SL
Part No. HOS-10SL
Koolance silver PVC tubing with 10mm (3/8in) internal diameter, 13mm (1/2in) external diameter. Bend radius is approximately 37mm (1.5in). This tubing is priced per foot (305mm) and will be cut to the ordered length.
Tubing, PVC Green, Dia: 10mm x 13mm (3/8in x 1/2in), Ea: 305mm (1ft)
Part No. HOS-10GN
Part No. HOS-10GN
Koolance green PVC tubing with 10mm (3/8in) internal diameter, 13mm (1/2in) external diameter. Bend radius is approximately 37mm (1.5in). This tubing is priced per foot (305mm) and will be cut to the ordered length.
Tubing, PVC Clear, Dia: 10mm x 13mm (3/8in x 1/2in) - [Length 15m / 49.2ft]
Part No. HOS-10CL-15M
Part No. HOS-10CL-15M
Koolance clear PVC tubing with 10mm (3/8in) internal diameter, 13mm (1/2in) external diameter. Length 15m / 49.2ft. Bend radius is approximately 37mm (1.5in).
Tubing, PVC Clear, Dia: 10mm x 13mm (3/8in x 1/2in) - [Length 3m / 9.8ft]
Part No. HOS-10CL-3M
Part No. HOS-10CL-3M
Koolance clear PVC tubing with 10mm (3/8in) internal diameter, 13mm (1/2in) external diameter. Length 3m / 9.8ft. Bend radius is approximately 37mm (1.5in).
Showing 1 to 10 of 10 (1 Pages)

![Tubing, EPDM Black, Dia: 10mm x 14mm (3/8in x 9/16in) - [Length 10m / 32.8ft] Tubing, EPDM Black, Dia: 10mm x 14mm (3/8in x 9/16in) - [Length 10m / 32.8ft]](https://koolance.com/image/cache/data/products/hos-epdm-unreinforced-100x100.jpg)
![Hose, EPDM Black, Dia: 10mm x 17mm (3/8in x 11/16in) - [Length 3m / 9.8ft] Hose, EPDM Black, Dia: 10mm x 17mm (3/8in x 11/16in) - [Length 3m / 9.8ft]](https://koolance.com/image/cache/data/products/hos-epdm-100x100.jpg)
![Tubing, PU Clear, Dia: 10mm x 13mm (3/8in x 1/2in) - [Length 3m / 9.8ft] Tubing, PU Clear, Dia: 10mm x 13mm (3/8in x 1/2in) - [Length 3m / 9.8ft]](https://koolance.com/image/cache/data/products/hos-xxxpu-cl_p1-100x100.jpg)


Stay Connected