Categories

 
Currency

Tubing, PU Clear, Dia: 10mm x 13mm (3/8in x 1/2in) - [Length 3m / 9.8ft]

Part No. HOS-10X13PU-CL-3M In-Stock Icon In Stock Fedex orders placed now will ship on July 29th.
$33.99
Volume Pricing
Qty 1 : $33.99/ea
10 : $30.51
25 : $28.78
50 : $27.04
100+ : $26.17
RoHS CertifiedREACH Certified
ID: 10mm (3/8")
OD: 13mm (1/2")
Wall: 1.5mm (1/16")
Intended Tubing Size

Koolance clear polyurethane tubing with 10mm (3/8in) internal diameter, 13mm (1/2in) external diameter. Length 3m / 9.8ft. Bend radius is approximately 42mm (1.7in).


General
Weight 0.80 lb (0.36 kg)
Max Pressure Tolerance @ 25°C 6kgf/cm2 (85psi)
Max Temperature Tolerance 80°C (176°F)
Hardness (Shore) 85A

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.