Categories

 
Currency

Xbox 360 Liquid Cooling Kit, Black [06mm, 1/4in ID]

Part No. KIT-XB360BK-SYS

This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 02 August 2006
ID: 6mm (1/4")
OD: 10mm (3/8")
Wall: 2mm (5/64")
Intended Tubing Size

Xbox 360 console is not included.

Koolance's complete cooling kit for the Xbox 360 (Core/Arcade, Pro and Elite models) features the Exos-LT V3 cooling system, CPU and GPU liquid blocks, AC power adapter (110-240V), and special Xbox mounting hardware. Coolant is not included (please choose your desired color above).

IMPORTANT NOTES: Modifying the Xbox 360 for liquid cooling is not for the faint of heart. Although minimal changes are actually required for the XBox, it can be a labor-intensive task that should only be attempted by experienced individuals. Any manufacturer warranty on the Xbox 360 is voided by installing or using this product.

Koolance does not provide any proprietary instructions for disassembling or modifying the Xbox, nor for attaching the cooling components. Please see the "More Pics" link above for the recommended product configuration. To maintain Koolance's product warranty on this kit, Koolance liquid coolant must be used. Koolance's product warranty does not extend to the Xbox 360 hardware.

Components Included

Exos-LT V3 cooling unit (pumps/reservoir, radiator, fans, control board, LED display, etc.), Exos-LT user manual, Exos-LT AC power adapter, GPU/CPU cooling blocks, 1/4in (6mm) ID tubing and springs, hose clamps, mounting hardware, external fittings, thermal paste


General
Weight 13.00 lb (5.90 kg)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.