Bracket Mounting Kit for EXT-440
Part No. BKT-EXT440
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 31 March 2011
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 31 March 2011
Steel bracket kit for EXT-440. Contains two different mounting options which use the existing side holes on the EXT-440 (floor mount or front/ears). Screws are included.
General | |
Weight | 0.60 lb (0.27 kg) |
Dimensions | ||
Diagrams / Models | (See Files Tab for Diagrams and 3D Models) |
Diagram - bkt-ext440_d1.pdf
3D Model - bkt-ext440.step.zip
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected