CHC-122 Water Block (Motherboard Chipset)
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 07 March 2008
The CHC-122 has improved heat transfer over the earlier CHC-120. It is designed to provide high efficiency liquid cooling for motherboard northbridge chipsets. Versatile mounting hardware allows the CHC-122 to cool almost all types of mainboards, or heat sources up to approximately 175W. Materials include a solid high-density copper cold plate, brass top, and anti-corrosive nickel plating. G 1/4 BSPP fitting threading.
On certain motherboards, the CHC-122 may conflict with PCI-Express cards if placed on a southbridge chipset (due to the fittings). The CHC-125 is instead recommended. Also note that barb fittings should be used with the CHC-122 because of its small footprint. Compression fittings will generally not fit.
| General | |
| Weight | 0.25 lb (0.11 kg) |
| Fitting Thread | G 1/4 BSPP |
| Max Pressure Tolerance @ 25°C | 5kgf/cm2 (71.1psi) |
| Max Temperature Tolerance | 100°C (212°F) |
| Wetted Materials | Nickel-Plated Copper, Nickel-Plated Brass, EPDM |
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.

Stay Connected