Currency

CHC-A03 Water Block (Video/Motherboard Chipset) [06mm, 1/4in]

SKU: CHC-A03
Released: 05 December 2000
This product is archived and displayed for information only. It is no longer available for purchase.

Ideal for removing loud motherboard fans, the 20W aluminum chipset cooler fits most AMD Athlon, AMD Duron, Intel P-III, and Intel Celeron motherboard Northbridge chipsets.

General
Weight 0.05 lb (0.02 kg)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.