Fan Comparisons

Use this table to compare Koolance fan performance and features. Fans are differentiated by size, led lighting, voltage, current, RPM, CFM, static pressure, noise level, bearing type, and tachometer presence.

 

Model

Size (mm) LED Voltage Current (A) Speed (RPM) Airflow (CFM) Static Pressure (mm-H2O) Noise (dBA) Bearing Tach Lead
FAN-12025HBK 120 x 120 x 25   12 VDC 0.28 2600 107.6 5.4 32.8 dual ball •
FAN-12025MBK 120 x 120 x 25   12 VDC 0.20 2200 89.5 4.1 30.1 dual ball •
FAN-12025MLED 120 x 120 x 25 Blue 12 VDC 0.31 2200 89.5 4.1 30.1 dual ball •
FAN-12038HBK 120 x 120 x 38   12 VDC 0.75 2600 116.1 6.3 39.0 dual ball •
FAN-12038HBK-184 120 x 120 x 38   12 VDC 2.0 4000 183.5 20.4 59.0 dual ball •
FAN-14025HBK 140 x 140 x 25   12 VDC 0.20 1700 91.2 1.9 36.3 dual ball •
FAN-14025HLED 140 x 140 x 25 Blue 12 VDC 0.20 1700 91.2 1.9 36.3 dual ball •
FAN-22030HBK 220 x 220 x 30   12 VDC 0.34 800 40.5 0.86 34.7 dual ball •
FAN-22030HLED 220 x 220 x 30 Blue 12 VDC 0.34 800 40.5 0.86 34.7 dual ball •