Fan, 120x38mm, 184CFM
Part No. FAN-12038HBK-184
In Stock
FedEx orders placed in the next 9 hrs, 12 mins ship today.
$28.99
Volume Pricing |
---|
Qty 1 : $28.99/ea |
10 : $28.02 |
25 : $27.05 |
50 : $26.07 |
100 : $25.78 |
250 : $25.30 |
500+ : $25.00 |
Add Related Products
Fan Grill
Koolance high quality, dual ball-bearing fan. [WARNING: This is a high amperage, high speed fan. Fan grills are highly recommended for safety!]
- Dimensions: 120x120x38mm
- Type: Dual Ball-Bearing
- Connector: 3-pin (3-wire with tachometer)
- Rated Voltage: 12VDC
- Current: 2.0A
- Speed: 4000RPM (max)
- Static Pressure: 20.4mm-H2O
- Airflow: 183.5CFM (max)
- Noise: 59.00dBA (max)
- 50k hours MTBF
General | |
Weight | 0.70 lb (0.32 kg) |
Noise (dBA) | 59.0 |
Fans | |
Airflow (CFM) | 183.5 |
Current (A) | 2.0 |
Size (mm) | 120 x 120 x 38 |
Speed (RPM) | 4000 |
Static Pressure (mm-H2O) | 20.4 |
Tachometer | yes |
Type | Dual Ball Bearing |
Voltage | 12 VDC |
Dimensions | ||
Diagrams / Models | (See Files Tab for Diagrams and 3D Models) |
Diagram - fan-12038hbk-184_d1.pdf
3D Model - fan-12038hbk-184.step.zip
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected