Categories

 
Currency

CTR-CD12 Pump & Fan Controller With Display

[Replaced By CTR-KSM100]
Part No. CTR-CD12

This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 02 September 2011

The CTR-CD12 is a pump and fan speed controller and temperature monitoring unit in a 5.25" drive bay profile. This unit incorporates all-new Koolance electronics, with a 2-line VFD dot matrix display for deeper user control and feedback:

  • Configure a dynamic fan ramp based on min/max temperature set points
  • Show flow rate in LPM or GPM (optional Koolance flow meter required)
  • Show pump and fan RPM
  • Select only the values you want displayed
  • Adjust alarm and shutdown points independentally for all temperature sensors (3 included)
  • Controls a 12VDC pump with 10 user levels up to 2.2A
  • Fan output up to 2A on each connector

The CTR-CD12 has three 3-pin fan outputs. To connect more than three fans, simply add them together with a wiring harness. The pump output is also 3-pin, requiring a Molex 4-pin adapter (included) if using the Koolance PMP-450/S pump.


General
Weight 7.75 lb (3.52 kg)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.