Currency

CTR-SPD12X2 Dual 12V Pump Controller

SKU: CTR-SPD12X2
Availability: In Stock

Orders for FedEx placed in the next 7 hours, 14 minutes ship today.
Price:
1 at $79.99 $64.95
Qty:   Add to Cart


   - OR -   
Add Pump?

CTR-SPD12X2 is a speed controller for two 12V pumps. It can step-up 12V computer voltage to 12.7V DC, which allows the Koolance PMP-400 pump to operate at maximum specification. The controller provides independent manual speed adjustment from 7.5-12.7V DC up to 25W per pump. Housed in an anodized aluminum 5.25" bay enclosure. Dimensions are approximately 5.7" x 3.9" x 1.6" (14.5cm x 9.9cm x 4.1cm).

Two 3 to 4-pin pump adapters and mounting screws are included.

General
Weight 0.80 lb (0.36 kg)
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)
Tags: Controller,

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.