Tubing
Koolance flexible polyurethane (PU) and polyvinyl chloride (PVC) tubing is available in multiple colors and sizes. Diameter, wall thickness, and material density affects the bend radius.
ID: 06mm (1/4in)
Koolance flexible polyurethane (PU) and polyvinyl chloride (PVC) tubing is available in multiple colors and sizes. 6mm (1/4in) ID is an effective choice for low clearance applications like rack mounted and blade servers.
ID: 10mm (3/8in)
Koolance flexible polyurethane (PU) and polyvinyl chloride (PVC) tubing is available in multiple colors and sizes.10mm (3/8in) ID is a great balance, typically providing the same thermal performance as 13mm (1/2in) tubing, but is more easily incorporated.
ID: 13mm (1/2in)
Koolance flexible polyurethane (PU) and polyvinyl chloride (PVC) tubing is available in multiple colors and sizes. 13mm (1/2in) ID loops provide high flow rates with low restriction.
Rolls, Bulk
Bulk rolls of Koolance flexible polyurethane (PU) and polyvinyl chloride (PVC) tubing are available in 50-100m (164-328ft) quantities.
Spring Wrap
Tubing spring wrap fits around tubing like a sleeve to prevent kinking in tight turns. Koolance spring wrap is made of steel with plastic coating for added durability.
Stay Connected