Radiator, 9x120mm 20-FPI Copper
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 06 July 2012
HX-CU1080 is the copper core and brass heat exchanger used in the Koolance ERM-3K3UC cooling system, designed for 9 x 120mm fans. This version is enclosed in a steel frame with identical M4 threaded holes on both sides for mounting and fans. G 1/4in BSPP inlet and outlet, 388x437x34mm, 3.2kg (7lbs). Enough BLT-HX025 hardware is included to mount all nine fans. NOTE: Hose barbs are recommended for this product to avoid conflict from one of the fitting sockets. 2 x 700mL bottles of coolant is recommended for this system.
General | |
Weight | 7.00 lb (3.18 kg) |
Wetted Materials | Brass/Copper |
Radiators | |
Fan Capacity | 9 x 120mm |
Fins Per Inch (FPI) | 20 |
Dimensions | ||
Diagrams / Models | (See Files Tab for Diagrams and 3D Models) |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected