Radiator, 4x120mm 20-FPI Copper
Availability: In Stock
| 1 at
$71.99 $59.95
|
Add Fan Wiring Harness?
Add Fans?
Add Fittings?
HX-CU1320VS is a low profile copper core radiator designed for four 120mm fans. With a fin density of 20 FPI (fins per inch), it is optimized for quieter air flow ranges. It has a dual pass coolant design, and is G 1/4 BSPP (parallel) thread for hose fittings. 30mm (1.18") long mounting screws are included for 25mm thick fans (see Koolance radiator screw packs for additional options).
| General | |
| Weight | 2.80 lb (1.27 kg) |
| Materials | Brass/Copper |
| Max Pressure @ 25°C | 3kgf/cm2 (42.7psi) |
| Max Temperature | 150°C (302°F) |
| Radiators | |
| Fan Capacity | 4 x 120mm |
| Fins Per Inch (FPI) | 20 |
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.












