Categories

 

Liquid-to-Vapor, Chillers

Liquid-to-Vapor, Chillers

Chillers use refrigerant gas and a vapor compressor to enable settings down to (or below) the ambient air temperature. External liquid coolant is circulated through a chilled reservoir or heat exchanger, which is isolated from the sealed refrigerant line. Koolance's performance ratings for chillers use a 0°C delta-T, meaning the quantity of heat is being dissipated while the liquid is kept at the ambient air temperature (of 25°C). These products can operate below ambient with lower heat loads and set-points.

Display:
Show:
Sort By:
VLX-450 Inline 450W Chiller Subassembly
VLX-450 is a ready-to-integrate, compact, open frame chiller. Cooling performance is 450W, or 1535 BTU/hr @25°C liquid & ambient (0°C delta-T). External liquid coolant must be pumped through the VLX-450's copper-brazed stainless steel plate he ...
$999.99
EXC-450 Portable 450W Recirculating Liquid Chiller (Ultra Compact)
Koolance's EXC-450 is an extremely compact (6in x 8in x 21in, or 152mm x 203mm x 533mm) portable recirculating liquid chiller rated at 450W, or 1535 BTU/hr @25°C liquid & ambient. Chiller control is based on one of four configurable temperatur ...
$1,499.99
(ETA: Aug-02-2018)
EXC-800 Portable 800W Recirculating Liquid Chiller
Koolance's EXC-800 is a portable recirculating liquid chiller rated at 800W, or 2730 BTU/hr (@25°C liquid & ambient). Chiller control is based on one of four configurable temperature set-points, including the option to lock liquid to ambient f ...
$1,699.99