Categories

 
Currency

Quick Disconnect Couplings

Koolance quick disconnects couplings are specially designed fittings which automatically shut-off coolant flow upon disconnection. The flow path is reestablished when the QDC couplings are reconnected. Quick disconnects are very useful for areas in a cooling or plumbing system that are altered and moved frequently. They can also increase convenience when transporting or draining a system.



 

4th Gen

4th Gen

Koolance's Generation 4 quick disconnect couplings are dripless upon disconnection up to 0.5kgf/cm2 (7psi) of pressure.

QD2 SeriesQD2 SeriesQD3 SeriesQD3 SeriesQD4 SeriesQD4 Series

 

5th Gen

5th Gen

Koolance's Generation 5 quick disconnect couplings are dripless upon disconnection up to 10kgf/cm2 (142psi) of pressure.

QD1H SeriesQD1H SeriesQD2H SeriesQD2H SeriesQD3H SeriesQD3H Series

 

6th Gen

6th Gen

Koolance's Generation 6 quick disconnect couplings have improved durability, and can operate in a wider temperature range. They are available with EPDM or Viton seals, and are dripless upon disconnection up to 10kgf/cm2 (142psi) of pressure.

QDT2 SeriesQDT2 SeriesQDT3 SeriesQDT3 SeriesQDT4 SeriesQDT4 Series