Shopping Cart

0 item(s) - $0.00

Currency

TNK-501 Single 5.25in Bay Reservoir, Rev.1.1

RoHS Certified
SKU: TNK-501
Availability: In Stock

Orders for UPS placed in the next 21 hours, 9 minutes ship on our next business day.
Price:
1 at $79.99
5 at $77.78
10 at $75.58
25+ at $73.37
Qty:   Add to Cart


   - OR -   
Add LED's?
Add Fittings?

TNK-501 is a single 5.25" bay reservoir. Machined from a solid piece of acetal for maximum reliability, it has a thick acrylic window, front aluminum bezel, and stainless steel top cover. TNK-501 features 8 total G 1/4 BSPP threaded sockets: 2 on top, 2 on bottom, and 4 on the back. 6 socket plugs are included.

There are four pre-drilled holes for optional 3mm LEDs on both sides of the acrylic window. Reservoir capacity = approx. 13.3 fl oz (394ml). Weight = 1.5 lbs (0.7kg). Total dimensions = 5.8" (14.8cm) W x 5.4" (13.6cm) L x 1.7" (4.2cm) H.

General
Weight 1.50 lb (0.68 kg)
Reservoirs
Capacity 394ml (13.3 fl oz)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.