TNK-501 Single 5.25in Bay Reservoir, Rev.1.1
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 23 June 2011
TNK-501 is a single 5.25" bay reservoir. Machined from a solid piece of acetal for maximum reliability, it has a thick acrylic window, front aluminum bezel, and stainless steel top cover. TNK-501 features 8 total G 1/4 BSPP (parallel) thread sockets: 2 on top, 2 on bottom, and 4 on the back. 6 socket plugs are included.
There are four pre-drilled holes for optional 3mm LEDs on both sides of the acrylic window. Reservoir capacity = approx. 13.3 fl oz (394ml). Weight = 1.5 lbs (0.7kg). Total dimensions = 5.8" (14.8cm) W x 5.4" (13.6cm) L x 1.7" (4.2cm) H.
| General | |
| Weight | 1.50 lb (0.68 kg) |
| Max Pressure Tolerance @ 25°C | 1.5kgf/cm2 (21.3psi) |
| Max Temperature Tolerance | 70°C (158°F) |
| Reservoirs | |
| Capacity | 394ml (13.3 fl oz) |
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.


Stay Connected