MB-ASC4E Water Block (ASUS Crosshair IV Extreme Motherboard)


RoHS Certified
SKU: MB-ASC4E
Released: 21 December 2010

This product is archived and displayed for information only. It is no longer available for purchase.

The MB-ASC4E water block is designed exclusively for the ASUS Crosshair IV Extreme motherboard. It liquid cools the northbridge chipset and other nearby components. Materials include copper with anti-corrosive nickel plating, acetal body, and steel top cover. G 1/4 BSPP fitting threading.

General
Weight 1.30 lb (0.59 kg)
Materials Nickel-Plated Copper, Nickel-Plated Brass, POM Acetal, Stainless Steel, EPDM

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.