Categories

CPU-330 Water Block (AMD/Intel Processor)


RoHS Certified
[Replaced By CPU-390I]
SKU: CPU-330
Released: 19 January 2007

This product is archived and displayed for information only. It is no longer available for purchase.

The rugged Koolance CPU-330 provides ultra low temperatures in single or multi-core configurations using a patented Koolance design. Please select the desired fitting type for this base model (it does not include fittings).

A back plate maximizes heat transfer with precision contact. The CPU-330 also features a universal mounting adapter and standard G 1/4 BSPP threading in 1/4in (6mm), 3/8in (10mm), and 1/2in (13mm) ID diameters. It supports most boards using the following processors:

  • AMD AM2 + 939/940/754 processors (64, Opteron, X2, FX, Sempron)
  • AMD "F" 1207 (Quad, Opteron, X2, FX)
  • AMD "A" 462 (XP, Duron)
  • Intel LGA775 (Quad, Core 2 Duo, Core Duo, Extreme, Pentium)
  • Intel 478 (Pentium 4, D, EE, M, Celeron)
  • Intel Xeon (603, 604, LGA771)
General
Weight 1.25 lb (0.57 kg)
Materials Gold-Plated Copper, Nickel-Plated Brass or Aluminum
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)
Diagram - cpu-330_d0.gif
Diagram - cpu-330_d1.gif
Diagram - cpu-330_d2.gif
Diagram - cpu-330_d4.gif
Diagram - cpu-330_o5.gif
Diagram - cpu-330_o4.gif
Diagram - cpu-330_o1.gif
Diagram - cpu-330_o0.gif
Diagram - cpu-330_d3.gif
Diagram - cpu-330_o6.gif
Diagram - cpu-330_o3.gif
Diagram - cpu-330_o2.gif

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.