Tubing Spring Wrap, Steel Black for OD 16mm (5/8in)
Part No. SPR-13BK
Out Of Stock
Expected May 13
OD: 16mm (5/8")
Intended Tubing Size
Intended Tubing Size
Tubing outer spring to help avoid kinks in tight areas. Steel with black plastic coating. For 16mm (5/8in) external diameter tubing.
Spring length can be compressed or stretched while on tubing for segments 6-32" (15.2-81.3cm) long. Trim with wire cutters for shorter lengths, or stack multiple pieces for more coverage.
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected