VID-NX285 Water Block (NVIDIA GeForce GTX 285 Video Card)


RoHS Certified
SKU: VID-NX285
Released: 09 January 2009

This product is archived and displayed for information only. It is no longer available for purchase.

The new Koolance VID-NX285 is a combined GPU and memory cooler for high-end video cooling of NVIDIA GeForce GTX 285 1GB cards in single or multi video configurations. It combines a full nickel-plated solid copper cooler which targets all primary heat-producing regions of the GTX 285 (including the voltage regulators). An acrylic lid allows coolant visibility under the logo.

Fitting threading is standard G 1/4 BSPP. For multiple card configurations, video connectors are also available.

NOTE: This product is based on the original reference board layout. It will not fit video cards which have been changed from the original AMD or NVIDIA reference spec.

General
Weight 2.00 lb (0.91 kg)
Materials Nickel-Plated Copper, Nickel-Plated Brass, PMMA Acrylic, Silicone

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.