Categories

 
Currency

MB-EVX58CF Water Block (EVGA X58 Classified Motherboard)

Part No. MB-EVX58CF This product is archived and displayed for information only. It is no longer available for purchase. Released: 29 April 2009

The MB-EVX58CF water block is designed exclusively for the EVGA X58 Classified motherboard (141-BL-E759-A1 and 141-BL-E760). It liquid cools the northbridge and southbridge chipsets, along with nearby components. Materials include copper with anti-corrosive nickel plating and an acrylic top. G 1/4 BSPP fitting threading.

NOTE: Other products recommended for the EVGA X58 Classified VReg area include 1 x MVR-100 and 1 x MVR-PLTEV104.


General
Weight 1.00 lb (0.45 kg)
Wetted Materials Nickel-Plated Copper, Nickel-Plated Brass, PMMA Acrylic, Silicone

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.