INS-FLTR04 Inline Coolant Filter
Volume Pricing |
---|
Qty 1 : $10.99/ea |
5 : $10.70 |
10 : $10.41 |
25+ : $10.11 |
All metal inline coolant filter for keeping accidental debris from damaging the pump or clogging other components. It includes a reusable stainless steel filter with a hole size of 0.85mm/sq.
G 1/4 BSPP sockets are provided on both sides, with one male and one female for easy installation into the inlet of a water block, pump, or heat exchanger. Nickel-plated brass and stainless steel mesh filter. The filter body can be unscrewed for cleaning.
General | |
Weight | 0.09 lb (0.04 kg) |
Fitting Thread | G 1/4 BSPP |
Max Pressure Tolerance @ 25°C | 5kgf/cm2 (71.1psi) |
Max Temperature Tolerance | 70°C (158°F) |
Wetted Materials | Nickel-Plated Brass, Stainless Steel, EPDM |
Dimensions | ||
Diagrams / Models | (See Files Tab for Diagrams and 3D Models) |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected