Currency

INS-FM18 Coolant Flow Meter, Stainless Steel

RoHS Certified
SKU: INS-FM18
Availability: In Stock

Orders for FedEx placed in the next 7 hours, 14 minutes ship today.
Price:
1 at $29.99
10 at $29.08
25 at $28.18
50 at $27.27
100 at $27.00
250 at $26.55
500+ at $26.28
Qty:   Add to Cart


   - OR -   
Add Frequency Adapter?
Add Fittings?

Koolance's stainless steel and brass inline flow meter provides electronic indication of real-time coolant flow rate. Uses G 1/4 BSPP threads.

A frequency circuit (sold separately) multiplies the RPM signal to allow it to be read by most fan tachometer headers (such as those found on ATX motherboards). This signal is intended to allow fan detection software (including BIOS) to enable the appropriate alarm or shutdown procedure if the flow meter impeller stops rotating. The "RPMs" represent approximate flow meter coolant in mL/min, and not revolutions.

Wire length is approximately 28" (70cm). Primary materials are a stainless steel body with nickel-plated brass threads.

Flow Meters
Accuracy (Approx.) +/-5%
Flow Rate Range 2.0-15 LPM (32-240 GPH)
General
Weight 0.18 lb (0.08 kg)
Materials Nickel-Plated Brass, Brass, PMMA Acrylic, Stainless Steel, POM Acetal, Plastic, SmCo5
Max Pressure @ 25°C 10kgf/cm2 (142.2psi)
Max Temperature 100°C (212°F)
Min Temperature 0°C (32°F)
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)
ins-fm18_g1.gif

ins-fm18_g2.gif

ins-fm17,18_g1.gif

Tags: Flow Meter,

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.