INS-FM18D Coolant Flow Meter with Display
Part No. INS-FM18D
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 18 December 2012
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 18 December 2012
INS-FM18D combines an LCD display with Koolance's stainless steel flow meter in a small footprint. The display shows flow rate in liters per minute (LPM) only. A 12VDC connection is required for power. Primary materials are a stainless steel body with nickel-plated brass G 1/4 BSPP threads.
| Flow Meters | |
| Accuracy (Approx.) | +/-5% |
| Flow Rate Range | 2.0-20 LPM (32-317 GPH) |
| General | |
| Weight | 0.28 lb (0.13 kg) |
| Fitting Thread | G 1/4 BSPP |
| Max Pressure Tolerance @ 25°C | 10kgf/cm2 (142.2psi) |
| Max Temperature Tolerance | 60°C (140°F) |
| Min Storage Temperature (*No Freezing) | 0°C (32°F) |
| Wetted Materials | Nickel-Plated Brass, Stainless Steel, POM Acetal, SmCo5 |
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.

Stay Connected