Barb Fitting for ID 06mm (1/4in), Stainless Steel, 1/4 NPT
Part No. FIT-V06N14-SS
In Stock
FedEx orders placed in the next 5 hrs, 36 mins ship today.
$15.99
Volume Pricing |
---|
Qty 1 : $15.99/ea |
10 : $14.93 |
25 : $14.57 |
50 : $13.86 |
100 : $13.15 |
250 : $12.98 |
500 : $12.80 |
1000+ : $12.62 |
ID: 6mm (1/4")
OD: 10mm (3/8")
Wall: 2mm (5/64")
Intended Tubing Size
OD: 10mm (3/8")
Wall: 2mm (5/64")
Intended Tubing Size
Single hose barb fitting for 1/4in (6mm) ID tubing. 1/4 NPT (tapered) thread. Includes hose clamp for 3/8in (10mm) OD tubing.
General | |
Weight | 0.03 lb (0.01 kg) |
Max Pressure Tolerance @ 25°C | 15kgf/cm2 (213.4psi) |
Max Temperature Tolerance | 120°C (248°F) |
Wetted Materials | SUS 316, EPDM |
Dimensions | ||
Diagrams / Models | (See Files Tab for Diagrams and 3D Models) |
3D Model - fit-v06n14-ss.step.zip
Diagram - fit-v06n14-ss_d1.pdf
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected