Categories

 
Currency

Fitting Socket Plug, G 1/4 BSPP

[Replaced By SCR-CP003PG-5P]
Part No. SCR-CP003PG


This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 09 April 2007

Fitting socket screw plug and gasket for G 1/4 BSPP Koolance threaded connections. Nickel-plated brass.


General
Weight 0.03 lb (0.01 kg)
Fitting Thread G 1/4 BSPP
Max Pressure Tolerance @ 25°C 15kgf/cm2 (213.4psi)
Max Temperature Tolerance 120°C (248°F)
Wetted Materials Brass, Nickel Plating, EPDM
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.