PC2-601BW Liquid Cooling System, Black [06mm, 1/4in]
				Part No. PC2-601BW
				
				
				
				
											
							
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 01 April 2002
									
			
		This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 01 April 2002
	Koolance's PC2-601 comes in three different styles: white (601W), jet black (601BW), and metallic blue (601BLW).
	
	With exceptional quality, the 601 systems also incorporate many valuable case features, including:
- Lockable front and side door for security
- Tool-free upper panel assembly and hard drive cages
- Sliding drive rails, and more!
| General | |
| Weight | 0.00 lb (0.00 kg) | 
| Cooling Systems | |
| Display Type | LED | 
| Fans | 3 x 80mm (126CFM) | 
| Max Flow Rate (10-13mm ID) | R-PMP01 | 
| Power Source | 12 VDC | 
| Radiator | Aluminum | 
| Temperature Sensors | 55K Thermistor | 
Manual - manual_univ_v200eng_d.pdf
			Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.


![PC2-601BW Liquid Cooling System, Black [06mm, 1/4in] PC2-601BW Liquid Cooling System, Black [06mm, 1/4in]](https://koolance.com/image/cache/data/products/pc2-601bw_p1-375x375.jpg) 
							![PC2-601BW Liquid Cooling System, Black [06mm, 1/4in] PC2-601BW Liquid Cooling System, Black [06mm, 1/4in]](https://koolance.com/image/cache/data/products/pc2-601xx_p3-74x74.jpg) 
								![PC2-601BW Liquid Cooling System, Black [06mm, 1/4in] PC2-601BW Liquid Cooling System, Black [06mm, 1/4in]](https://koolance.com/image/cache/data/products/pc2-601xx_p2-74x74.jpg) 
								![PC2-601BW Liquid Cooling System, Black [06mm, 1/4in] PC2-601BW Liquid Cooling System, Black [06mm, 1/4in]](https://koolance.com/image/cache/data/products/pc2-601bw_p3-74x74.jpg) 
								![PC2-601BW Liquid Cooling System, Black [06mm, 1/4in] PC2-601BW Liquid Cooling System, Black [06mm, 1/4in]](https://koolance.com/image/cache/data/products/pc2-601bw_p2-74x74.jpg) 
								
Stay Connected