Currency

Radiator, 2x120mm 11-FPI Copper

SKU: HX-240HL
Released: 24 January 2012
This product is archived and displayed for information only. It is no longer available for purchase.

The copper core HX-240HL provides an approximate 700W of added heat dissipation when coupled with two 120mm fans. With a fin density of 11 FPI (fins per inch), it is optimized for low/quiet air flow. Horizontal G 1/4 BSPP (parallel) thread fitting sockets. BLT-HX025 mounting screw kits included. Dual pass, 15mm (0.59") fan hole spacing, copper fins with brass pipes.

General
Weight 2.70 lb (1.22 kg)
Materials Brass/Copper
Radiators
Fan Capacity 2 x 120mm
Fins Per Inch (FPI) 11
Tags: 2-Fan, 120mm, Radiator,

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.