Categories

 
Currency

Coolant Temperature Sensor Inline, Female/Female Threads, 10K Ohm

Part No. SEN-TPL010K

Ship From?Price (1pc)Stock
USA FlagUSA$27.5944
S.Korea FlagS.Korea$23.99398
Volume Pricing USA
Qty 1 : $27.59/ea
10 : $26.32
25 : $25.89
50 : $25.04
100 : $24.19
250 : $23.98
500 : $23.77
1000+ : $23.56
Volume Pricing S.Korea
Qty 1 : $23.99/ea
10 : $22.88
25 : $22.51
50 : $21.78
100 : $21.04
250 : $20.85
500 : $20.67
1000+ : $20.48
RoHS CertifiedREACH Certified

Coolant thermistor temperature sensor within nickel-plated brass body. G 1/4 BSPP threads are provided on both sides. Wire length = 30" (76cm). NOTE: This sensor will only work with Koolance products which use 10K Ohm @25°C sensors (first introduced in 2011).


General
Weight 0.13 lb (0.06 kg)
Fitting Thread G 1/4 BSPP
Max Pressure Tolerance @ 25°C 20kgf/cm2 (284.5psi)
Max Temperature Tolerance 120°C (248°F)
Wetted Materials Brass, Nickel
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.