GPU-230 Cold Plate, 45mm x 45mm (1.8in x 1.8in)
GPU-230 is a general-purpose water block with a 0.5mm microfin internal structure. The cooling area footprint is approximately 45mm x 45mm (1.8in x 1.8in).
Materials include a copper cold plate, POM acetal top, anti-corrosive nickel plating, stainless steel, and EPDM o-rings. Works with G 1/4 BSPP (parallel) thread fittings. The diagonal hole distance supported by the mounting bracket is approximately 70-86mm.
| Cold Plates | |
| Flow Resistance @ 5LPM (10-13mm ID) | 0.056kgf/cm2 (0.8psi) |
| Thermal Resistance @ 5LPM (Approx.) | 0.04°C/W |
| General | |
| Weight | 0.63 lb (0.29 kg) |
| Fitting Thread | G 1/4 BSPP |
| Max Pressure Tolerance @ 25°C | 10kgf/cm2 (142.2psi) |
| Max Temperature Tolerance | 100°C (212°F) |
| Wetted Materials | Nickel-Plated Copper, POM Acetal, Stainless Steel, EPDM |
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |

Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.

Stay Connected