Categories

 
Currency

Drain Valve, Brass

Part No. VLV-XUTX4B

Ship From?Price (1pc)Stock
USA FlagUSA$19.4966
S.Korea FlagS.Korea$12.990
Volume Pricing USA
Qty 1 : $19.49/ea
10 : $18.64
25 : $18.36
50 : $17.79
100 : $17.23
250 : $17.09
500 : $16.95
1000+ : $16.81
Volume Pricing S.Korea
Qty 1 : $12.99/ea
10 : $12.43
25 : $12.24
50 : $11.86
100 : $11.49
250 : $11.39
500 : $11.30
1000+ : $11.20
RoHS CertifiedREACH Certified

Inline drain valve to expedite coolant evacuation without turning your unit upside-down. This product is designed to be placed inline on any hose. Simply choose fittings for the desired hose diameter. Construction is nickle-plated brass.

To use, install the valve on a hose near the bottom of your setup. When you need to empty the system, place a container below the valve and unscrew it. A segment of 6mm (1/4in) ID tubing can be attached to the drain nozzle. Next, open the top reservoir refill plug on your cooling system.


General
Weight 0.23 lb (0.10 kg)
Fitting Thread G 1/4 BSPP
Max Pressure Tolerance @ 25°C 15kgf/cm2 (213.4psi)
Max Temperature Tolerance 120°C (248°F)
Wetted Materials Nickel-Plated Brass, EPDM
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.