Categories

 

EXC-800 Portable 800W Recirculating Liquid Chiller (Refurb)

Part No. EXC-800-R Out Of Stock
$1,699.99   $1,499.95

NOTE: Refurbished items have been returned to us, used or unused, for whatever reason and have been reconditioned to manufacturer specification. These items may bear signs of usage, shipping, or wear. However, they will have been professionally serviced and wherever necessary, components replaced. Refurbished items from Koolance.com carry a full product warranty.

Koolance's EXC-800 is a portable recirculating liquid chiller rated at 800W, or 2730 BTU/hr (@25°C liquid & ambient). Chiller control is based on one of four configurable temperature set-points, including the option to lock liquid to ambient for avoiding condensation or to an external K-type thermocouple sensor (not included).

Along with temperature and set-point, EXC-800 can report internal coolant flow rate, pump RPM, and condenser fan RPM on a customizable 2-line OLED display. An adjustable relay trigger output on the rear of the unit is available based on temperature.

  • Cooling capacity: 800W (2730BTU/hr) @ 25°C liquid/ambient
  • Temperature options: liquid set-point (1 to 50°C), external thermocouple set-point (1 to 149°C), liquid and ambient delta-T (-50 to 50°C), external thermocouple and ambient delta-T (-50 to 50°C); toggle °C/°F
  • Select only values you want displayed on the front 2-line OLED display (fixed or rotating)
  • Adjust pump speed with 10 level increments
  • Show pump impeller speed in RPM
  • Show coolant flow rate in LPM/GPM
  • Show condenser fan speed in RPM
  • Adjust audio alarm based on temperature
  • Relay trigger can be configured as NO or NC and adjusted based on temperature
  • Refrigerant: R-134a
  • Power input: 120VAC, 60Hz
  • Maximum power consumption @ ambient (approximate): 450W @ 25°C, 650W @ 35°C
  • Designed for an operational temperature range of 0-40°C (ambient and liquid)
  • Reservoir capacity: 3 liters
  • G 1/4 BSPP threads on back for fittings

NOTE: Requires 120VAC, 60Hz input power. Keep unit upright at all times, and for at least 24 hours before applying power to ensure sufficient oil reaches the compressor.


General
Weight 47.20 lb (21.41 kg)
Cooling Systems
Cooling Capacity 800W (2730BTU/hr) @ 25°C liquid & ambient (0°C dT)
Display Type OLED
Flow Rate 11LPM (2.9 GPM)
Max Power Consumption 450W @25°C, 650W @35°C
Power Source 110 VAC, 60Hz
Temperature Sensors K-Type Thermocouple (external - optional)
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)
exc-800_g1.gif

exc-800_g2.gif

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.