NOTE: Refurbished items have been returned to us, used or unused, for whatever reason and have been reconditioned to manufacturer specification. These items may bear signs of usage, shipping, or wear. However, they will have been professionally serviced and wherever necessary, components replaced. Refurbished items from Koolance.com carry a full product warranty.
EXT-440CU is a compact ambient liquid cooling system designed with features for computer cooling. This model contains a single x 120mm fan copper/brass radiator, providing roughly 400W of cooling with a 25°C ambient delta. Just add tubing, fittings, coolant, and connect to your cold plate(s).
- Cooling capacity: 400W (1365BTU/hr) with 25°C liquid-ambient delta @ 4.5LPM
- Radiator fan speed: automatic based on temperature, or 10 manual levels
- Pump: 10 manual levels, up to 4.5LPM (1.2GPM)
- Adjust audio alarm based on 3 included temperature sensors
- Relay trigger can be adjusted based on temperature
- Power input: 12VDC (via computer Molex plug), or 110/220VAC with separate adapter
- Reservoir capacity: 157ml (5.3 fl oz)
- G 1/4 BSPP threads on back for fittings
| General | |
| Weight | 5.50 lb (2.49 kg) |
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |

Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.


Stay Connected